IESNA:LM-63-2002
[TEST]P948482
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17308
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1896.1 2071 2261.2 2463.2 2638 2784.5 2895.6 2960.6 2971.2 2939.3
2906.2 2903.9 2923.9 2967.6 3070.4 3326.8 3963.6 4919.3 5771.1 6425.6
6928.8 7403.8 7832.6 8235.5 8506 8116.1 6569.7 4595.6 3177.9 2137.1
901.4 285.9 135.9 59.1 18.9 0 0
1896.1 2074.5 2275.4 2470.3 2646.3 2792.8 2910.9 2975.9 2985.4 2957
2920.4 2919.2 2934.6 2979.5 3084.6 3285.4 3833.6 4765.7 5715.6 6393.7
6917 7443.9 7846.8 8241.4 8533.2 8281.5 6849.7 4890.9 3330.3 2216.3
959.3 310.7 158.3 69.7 24.8 0 0
1896.1 2072.2 2267.1 2454.9 2622.7 2762.1 2869.6 2936.9 2944 2919.2
2892 2887.3 2903.9 2948.7 3049.2 3237 3682.4 4522.4 5467.5 6202.3
6745.7 7317.5 7859.8 8357.1 8777.7 8898.2 7934.2 6173.9 4165.6 2705.4
1252.3 493.8 277.6 153.6 70.9 23.6 0
1896.1 2058 2238.7 2418.3 2569.5 2698.3 2801.1 2854.2 2872 2861.3
2841.2 2838.9 2853.1 2874.3 2933.4 3052.7 3255.9 3723.7 4522.4 5439.1
6254.3 7011.5 7784.2 8511.9 9207.7 9751.2 10118.6 10148.1 9512.5 7546.7
4241.2 1518.1 609.6 326.1 150 34.3 0
1896.1 2034.4 2193.8 2358.1 2501 2622.7 2719.6 2784.5 2814.1 2821.2
2820 2827.1 2847.1 2866 2903.9 2990.1 3141.3 3369.3 3795.8 4516.4
5458 6463.4 7474.6 8527.3 9395.6 10215.5 11020 11919 12619.6 12104.5
9576.3 5274.9 2075.7 928.6 392.2 40.2 0
1896.1 2021.4 2161.9 2303.7 2433.7 2553 2649.9 2725.5 2766.8 2796.3
2817.6 2851.9 2903.9 2945.2 2984.2 3045.6 3176.8 3387 3708.4 4101.8
4681.8 5441.5 6306.3 7234.8 8192.9 9255 10441.1 11834 13752.5 14892.6
13625 10241.5 5570.2 1987.1 493.8 28.4 0
1896.1 2014.3 2152.5 2295.4 2421.8 2541.2 2643.9 2718.4 2763.3 2791.6
2821.2 2855.4 2905 2948.7 2994.8 3063.3 3190.9 3397.7 3721.4 4138.4
4694.8 5439.1 6283.8 7193.5 8170.5 9244.4 10456.5 11922.6 13750.2 14824.1
13439.5 10045.3 5543.1 2027.3 487.9 31.9 0
1896.1 1990.6 2104.1 2228.1 2347.4 2463.2 2567.2 2654.6 2717.2 2765.6
2816.4 2877.9 2945.2 3001.9 3057.4 3136.6 3264.2 3461.5 3754.5 4153.8
4661.8 5283.2 6028.6 6887.5 7858.6 8951.4 10144.6 11433.5 13016.5 14226.3
12572.3 7851.5 3561.9 1212.1 288.3 24.8 0
1896.1 1975.3 2060.3 2158.4 2264.7 2372.2 2478.6 2571.9 2656.9 2731.4
2809.3 2883.8 2954.7 3017.3 3088.1 3190.9 3338.6 3566.6 3909.2 4377
4996.1 5734.5 6591 7526.6 8478.8 9480.6 10509.6 11602.4 12689.3 13055.5
11600.1 7774.7 3344.5 1003 404 112.2 0
1896.1 1948.1 2009.5 2080.4 2169 2265.9 2360.4 2458.5 2548.3 2639.2
2731.4 2815.2 2886.1 2961.7 3042.1 3137.8 3286.6 3525.3 3893.9 4431.4
5130.8 5937.7 6801.3 7676.7 8548.5 9423.9 10325.3 11188.9 11582.3 10832.1
8529.6 4279 1155.4 438.3 238.6 66.2 0
1896.1 1919.8 1950.5 2000.1 2066.2 2138.3 2224.6 2308.4 2399.4 2484.5
2583.7 2679.4 2773.9 2873.1 2975.9 3098.8 3267.7 3530 3924.6 4514.1
5287.9 6205.8 7091.9 7855.1 8515.4 9140.4 9648.4 9768.9 9154.6 7479.4
4666.5 1705.9 342.6 105.1 36.6 13 0
1896.1 1905.6 1918.6 1956.4 2010.7 2071 2143 2217.5 2297.8 2384
2476.2 2570.7 2674.7 2781 2899.1 3040.9 3226.4 3499.3 3882 4406.6
5109.5 5924.7 6672.5 7137.9 7351.8 7390.8 7232.5 6731.6 5813.6 4457.4
2623.9 893.1 203.2 57.9 16.5 7.1 0
1896.1 1886.7 1887.9 1907.9 1944.6 1989.5 2043.8 2101.7 2159.6 2213.9
2274.2 2329.7 2394.7 2457.3 2525.8 2608.5 2730.2 2921.6 3224 3664.7
4230.6 4804.7 5200.5 5256 4939.4 4351.1 3509.9 2464.4 1404.7 642.7
275.3 104 39 15.4 7.1 1.2 0
1896.1 1853.6 1828.8 1814.6 1802.8 1781.5 1744.9 1687 1610.2 1519.3
1415.3 1305.4 1195.6 1097.5 1021.9 966.4 926.2 910.9 990 1173.1
1376.3 1542.9 1533.4 1264.1 886 590.7 408.8 284.7 190.2 118.1
74.4 47.3 23.6 9.5 2.4 0 0
1896.1 1822.9 1766.2 1695.3 1593.7 1467.3 1318.4 1151.9 974.6 801
674.6 608.4 594.2 600.1 620.2 637.9 652.1 653.3 637.9 606.1
570.6 535.2 497.4 456 401.7 334.3 261.1 187.8 140.6 102.8
66.2 39 15.4 5.9 2.4 0 0
1896.1 1795.7 1694.1 1558.3 1371.6 1167.2 953.4 764.4 655.7 619
600.1 583.6 570.6 557.6 550.5 545.8 539.9 526.9 498.5 457.2
415.8 374.5 334.3 288.3 242.2 202 172.5 146.5 115.8 79.2
40.2 20.1 9.5 3.5 0 0 0
1896.1 1768.5 1625.6 1408.2 1167.2 922.7 730.1 656.9 635.6 617.9
600.1 582.4 564.7 547 521 491.5 457.2 417 373.3 330.8
290.6 255.2 226.8 204.4 183.1 163 141.8 112.2 76.8 52
34.3 18.9 8.3 3.5 0 0 0
1896.1 1752 1557.1 1303.1 1017.2 776.2 678.1 658 639.1 619
602.5 582.4 561.2 535.2 502.1 460.7 415.8 369.8 321.3 274.1
235.1 210.3 192.6 176 158.3 140.6 120.5 95.7 75.6 60.3
43.7 28.4 9.5 1.2 0 0 0
1896.1 1728.4 1490.9 1189.7 894.3 719.5 680.5 661.6 642.7 622.6
604.9 586 563.5 532.8 491.5 447.7 394.6 341.4 283.5 242.2
215 198.5 185.5 171.3 155.9 137 113.4 93.3 78 61.4
44.9 28.4 8.3 0 0 0 0
1896.1 1726 1469.6 1145.9 847.1 712.4 687.6 667.5 647.4 628.5
609.6 588.3 565.9 532.8 492.6 439.5 379.2 319 269.4 231.6
207.9 192.6 178.4 163 145.3 122.9 98.1 81.5 66.2 50.8
34.3 18.9 4.7 0 0 0 0
1896.1 1726 1454.3 1122.3 827 712.4 692.3 672.2 649.8 628.5
609.6 589.5 567.1 537.5 499.7 447.7 384 320.2 265.8 225.6
202 187.8 173.7 157.1 137 108.7 83.9 69.7 56.7 42.5
27.2 10.6 1.2 0 0 0 0
1896.1 1731.9 1461.4 1125.9 827 712.4 692.3 672.2 650.9 630.9
610.8 590.7 569.4 541.1 503.3 445.4 381.6 315.4 261.1 222.1
200.8 186.7 171.3 155.9 134.7 101.6 79.2 66.2 52 37.8
23.6 8.3 0 0 0 0 0
